igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 3
- Shape: L-shaped
- Weight: 80kg
- Overall dimensions: 2,105 x 1,725 x 750mm
- Workspace: 1,725 x 880mm
- Programming area: 1,200 x 700mm
igus-icon-lieferzeitREBEL-EQU-LCAi-0001
The extendable work table is an excellent solution for your cobot workspace. This L-shaped table has been specially developed for working with cobots and offers a number of practical functions: