YZ gantry | up to 1 m/s | working area 1500 x 750 mm

DLE-LG-0002-ED product image
igus-icon-lupe
DLE-LG-0002-ED product image
igus-icon-lupe
1 from 2
DLE-LG-0002-ED product image
DLE-LG-0002-ED product image

Product information

  • Payload up to 5.0kg
  • Workspace expandable up to 3,000 x 1,000mm 
  • Degrees of freedom: 2
  • Speed: up to 1.0m/s
  • Repeatability ± 0.5mm


Optionally available

igus-icon-lieferzeitDLE-LG-0002-ED
No controller