Aluminum SuperTrough | 972.02.30.SL / 972.02.31.SL / 972.30.SL / 972.31.SL / 972.32.SL

972.32.SL product image
igus-icon-lupe
  • 1 set of 2 Aluminum trough side parts
  • 117 mm in height and 2m in length
  • 972.02.30.SL and 972.02.31.SL are suitable for Series E4.31L, R4.31, E4.28, and R4.28 e-chains®
  • 972.30.SL is suitable for Series E2.38, E2C.38, 2700, R58, E4Q.34, H4Q.34, E4.32, H4.32, R4.32, E4.38L, and R4.38L e-chains®
  • 972.31.SL is suitable for Series E4Q.34, H4Q.34, E4.32, H4.32, R4.32, E4.38L, and R4.38L e-chains®
  • 972.32.SL is suitable for Series E2.38, E2C.38, and R58 e-chains®
  • Light and corrosion-resistant
  • Easy to install
  • Fast and easy mounting
igus-icon-lieferzeit972.32.SL
earlier: 972-32-SL

Contact Us

Questions or product information? Please contact:

Customer Service