readycable® motor cable suitable for Mitsubishi Electric PCS025N--C4, base cable, iguPUR 15 x d

MAT9552001 product image
igus-icon-lupe
MAT9552001 product image
igus-icon-lupe
1 of 2
MAT9552001 product image
MAT9552001 product image
  • Requirements: For flexing applications
  • Outer jacket: iguPUR
  • Overall shield
  • Flame retardant
  • Silicone-free
  • UV resistance: Medium
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • chainflex® class: 3.1.3.1
igus-icon-lieferzeit-dotMAT9552001
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions in person

Gary Johnson
Gary Johnson

igus-icon-phone+1 905 760 8448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm