igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.79 in (20 mm)
Max. cable diameter
0.51 in (13 mm)

Opening principle
With zipper
Inner width [Bi]
1.3 in (33 mm)
Bending radius [R]
2.17 in (55 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: SKS20-033-02-1igus-icon-lieferzeitSKS20.033.02.11.3 (33 mm)2.17 (55 mm)
