igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.83 in (21 mm)
Max. cable diameter
0.71 in (18 mm)

Opening principle
openable from outer radius
Inner width [Bi]
0.59 in (15 mm)
Bending radius [R]
1.38 in (35 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: E2-21-015-035-0igus-icon-lieferzeitE2.21.015.035.00.59 (15 mm)1.38 (35 mm)
