E2/000 Series 1500, energy chain, openable along the outer radius

1500.015.035.0 product image
igus-icon-lupe
1500.015.035.0 technical drawing
igus-icon-lupe
1500.015.035.0 technical drawing
igus-icon-lupe
1500.015.035.0 technical drawing
igus-icon-lupe
1500.015.035.0 technical drawing
igus-icon-lupe
play icon1500.015.035.0 video
igus-icon-lupe
1 from 6
E2/000 Series 1500, energy chain, openable along the outer radius
E2/000 Series 1500, energy chain, openable along the outer radius
E2/000 Series 1500, energy chain, openable along the outer radius
E2/000 Series 1500, energy chain, openable along the outer radius
E2/000 Series 1500, energy chain, openable along the outer radius
E2/000 Series 1500, energy chain, openable along the outer radius
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.83 in (21 mm)
Max. cable diameter
Max. cable diameter
0.71 in (18 mm)
Opening principle
Opening principle
openable from outer radius
Inner width [Bi]
Inner width [Bi]
0.59 in (15 mm)
Bending radius [R]
Bending radius [R]
1.38 in (35 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
USD 49.29
USD 1.59 / Chain linkplus VAT and shipping charges
Ready to ship within 5-7 weeks

Parts list

(1)
e-chain®
Part No. : 1500.015.035.0USD 49.29
E2/000 Series 1500, energy chain, openable along the outer radius

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h