xiros® guide roller, sandblasted aluminium tube

BBT-SAC20-606-B180-30-ES product image
igus-icon-lupe
BBT-SAC20-606-B180-30-ES technical drawing
igus-icon-lupe
1 from 2
BBT-SAC20-606-B180-30-ES product image
BBT-SAC20-606-B180-30-ES technical drawing
  • Outer Ø: 20, 30, 38, 50, 60 mm
  • Provides more grip than the existing version with smooth aluminum tube
  • Length tolerance: ±0.5 mm
igus-icon-lieferzeitBBT-SAC20-606-B180-30-ES
0.79 (20 mm)
0.24 (6 mm)
606

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h