Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglidur® slewing ring, PRT-04 Standard with DrivePin, aluminium housing, sliding elements made from iglidur® J

  • Easy replacement and expansion: modular construction kit design
  • Driving the easy way with gear profile or drive pin for couplings
  •  Wear-resistant and maintenance-free iglidur® J sliding elements

Unsure whether it fits?

Product description
The new PRT-04 series flexibly adapts itself to your requirements. With integrated drive pin for direct connection to motors.

iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free dry operation. The design is not based on metallic rollers or balls, but on maintenance-free sliding elements made of the proven tribologically optimised iglidur® materials in combination with rings made of lightweight anodised aluminium.

The PRT-04 with drive pin offers you the following advantages:
  • Driving the easy way with drive pin for couplings
  • Extensive modular system
  • Particle emission test in Fraunhofer IAF-compliant cleanroom laboratory

The sliding elements made of iglidur® J are our best all-rounders. They are characterised by a low coefficient of friction during dry operation. Furthermore, this material has a low moisture absorption and convinces with a good chemical resistance.

Do you have a cleanroom application? With our iglidur® J sliding elements, you can also use the PRT-04 in cleanrooms. Please reach out to us if you require further consultation.Get an overview on our website or in the catalogue or have a look at our Online seminar on the PRT-04 modular system
 
Technical data
Downloads

Application Assistance

Contact an igus® expert below!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH