My contact person
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Angled ball and socket joint, WGLM LC MS, low cost, igubal®

  • Thread direction: left-hand
  • Housing material: igumid G
  • Ball stud made from galvanised steel
  • Connection for rotating and pivoting movements
  • Lightweight
  • Easy and quick assembly
  • Insensitive to dirt and dust
Description produit
igubal® angled ball and socket joint
 
igubal® angled ball and socket joints are corrosion-resistant and can be used without problems in harsh environments. In moist or wet environments, they are resistant to weak acids and alkalines. Rod ends are also resistant to dirt and dust.
 
The housing is made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Ball stud made from galvanised steel. Suitable for temperatures from -30 °C to +80 °C in long-term use.
  • Connection for rotating and pivoting movements
  • Lightweight
  • Easy and quick assembly
  • Vibration-dampening
  • Resistance to dirt and dust
     
    You will find many further application areas here Applications par secteurs d'activités
Données techniques