My contact person
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Flange bearing with ball stud, male thread, GFSM-AG-ES, igubal®

  • Thread: male thread 
  • Housing material: igumid G 
  • Material ball stud: stainless steel (1.4305)
  • Maintenance and corrosion-free
  • Easy connection – easy assembly
  • Compensation for misalignment
  • Time saving through fast assembly
Description produit
igubal® fixed flange bearings
 
igubal® flange bearings have been developed for supporting the centre or ends of shafts.
 
The housing is made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30 °C to +80 °C in long-term use.
  • Maintenance-free and corrosion-resistant
  • Easy connection – easy assembly
  • Compensation for misalignment

Typical application areas Application areas
 
Since igubal® flange bearings are designed for maintenance-free dry operation, they are especially suitable for applications in which access to the bearing is limited, in moist or wet environments or cleanroom environments. As a result, igubal® flange bearings are used, for instance, in wash-brush controls, in facade sunscreen systems, in material handling technology and in bakery equipment.
 
Données techniques
Téléchargements