readycable® pulse encoder cable suitable for Baumüller 369864 (3 m), base cable ECN1313EQN1325, PVC 10 x d

MAT9290031 product image
igus-icon-lupe
  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Silicone-free
  • Flame retardant
  • chainflex® class: 4.2.2.1
igus-icon-lieferzeitMAT9290031
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Contact us

Questions or product information? Please contact:

Gary Johnson
Gary Johnson

igus-icon-phone+1 905 760 8448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h