readycable® servo cable suitable for Allen Bradley 2090-CPBM7DF-14AF, base cable iguPUR 15 x d

MAT9551733 product image
igus-icon-lupe
  • Requirements: For flexing applications
  • Download Data Sheet
  • Outer jacket: iguPUR
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Silicone-free
  • Flame retardant
  • Overall shield
  • chainflex® class: 3.1.3.1
igus-icon-lieferzeitMAT9551733
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Contact us

Questions or product information? Please contact:

Gary Johnson
Gary Johnson

igus-icon-phone+1 905 760 8448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h