Harnessed CAT7 Cables, TPE, connector A: Telegärtner RJ45, connector B: Telegärtner RJ45

CAT9551002 product image
igus-icon-lupe
  • Requirements: For extremely heavy duty applications
  • Download Data Sheet
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.6.4.1
igus-icon-lieferzeitCAT9551002
4 STP 26 AWG (0.15)
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Contact us

Questions or product information? Please contact:

Gary Johnson
Gary Johnson

igus-icon-phone+1 905 760 8448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h