Harnessed CAT7 Cables, PUR torsion, Connector A: Telegärtner RJ45, Connector B: Telegärtner RJ45

Discontinued Model
CAT9651002 product image
igus-icon-lupe
  • Requirements: For twistable applications
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.1.3.3
igus-icon-lieferzeit-dotCAT9651002
4 PR 26 AWG (0.15)
igus-icon-info

This article is a discontinued model.

InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions in person

Gary Johnson
Gary Johnson

igus-icon-phone+1 905 760 8448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm