Harnessed CAT6A Cables, PUR torsion, Connector A: Telegärtner RJ45, Connector B: Telegärtner RJ45

Phase-out model
CAT9641001 product image
igus-icon-lupe
  • Requirements: For twistable applications
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.1.3.3
igus-icon-lieferzeitCAT9641001
4 PR 26 AWG (0.15)
igus-icon-info

This part is a discontinued model.

InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Contact Us

Questions or product information? Please contact:

Customer Service