Harnessed CAT6A Cables, PVC, Connector A: Telegärtner RJ45 metal, Connector B: Telegärtner RJ45 metal

CAT9341004 product image
igus-icon-lupe
  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Flame retardant
  • UV-resistant
  • chainflex® class: 4.3.2.1
igus-icon-lieferzeit-dotCAT9341004
4 PR 24 AWG (0.20)
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions in person

Gary Johnson
Gary Johnson

igus-icon-phone+1 905 760 8448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm