Harnessed CAT6 Cables, TPE Connector A: Hirose RJ45 Connector B: Hirose RJ45

CAT9040600 product image
igus-icon-lupe
  • Requirements: For extremely heavy duty applications
  • Download Data Sheet
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.6.4.1
igus-icon-lieferzeitCAT9040600
4 STP 26 AWG (0.15)
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Contact Us

Questions or product information? Please contact:

Customer Service