TPE bus cable | GigE, connector A: Yamaichi RJ45 metal, connector B: RJ45 metal

GIG9040001 product image
igus-icon-lupe
  • Requirements: For extremely heavy duty applications
  • Download Data Sheet
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.6.4.1
igus-icon-lieferzeitGIG9040001
earlier: Gig9040001
4 PR 26 AWG (0.15)
Ethernet/CAT5e/PoE
both-sided straight
InfoInfoigus-icon-infoigus SE & Co. KG defines the cable length over the complete length incl. connector or open assembly.  Maximum transmission length: 50 m * igus SE & Co. KG was able to successfully implement customer applications with excess length. Test us! 

Contact Us

Questions or product information? Please contact:

Customer Service