readycable® signal cable suitable for Siemens 6FX_002-1DC00, base cable PUR 10 x d

MAT9841532 product image
igus-icon-lupe
1. Outer jacket: pressure extruded PUR mixture 2. Banding: plastic fleece 3. Overall shield: extremely flexible braiding made of tinned copper wires 4. Banding: plastic foil 5. Core insulation: mechanically high-quality TPE mixture 6. Conductor: very finely stranded special conductor in highly flexible version made of tinned copper wires. 7. Strain relief: high tensile strength centre element
igus-icon-lupe
MAT9841532 product image
igus-icon-lupe
1 of 3
MAT9841532 product image
1. Outer jacket: pressure extruded PUR mixture 2. Banding: plastic fleece 3. Overall shield: extremely flexible braiding made of tinned copper wires 4. Banding: plastic foil 5. Core insulation: mechanically high-quality TPE mixture 6. Conductor: very finely stranded special conductor in highly flexible version made of tinned copper wires. 7. Strain relief: high tensile strength centre element
MAT9841532 product image
  • Requirements: For medium duty applications
  • Outer jacket: PUR
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Halogen-free
  • Silicone-free
  • Flame retardant
  • Offshore
  • Coolant resistant
  • Hydrolysis and microbe-resistant
  • Overall shield
  • Notch-resistant
  • PVC-free
  • chainflex® class: 4.2.3.1
igus-icon-lieferzeit-dotMAT9841532
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions in person

Gary Johnson
Gary Johnson

igus-icon-phone+1 905 760 8448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm