Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
       
     
    
    Series E4.42AG - Chain, snap open on both sides with crossbars at every link
    1. Straight running due to inner/outer link design
2. Low-noise running due to built-in brake in the stop-dogs
3. Undercut design ensures greater rigidity and load capacity
4. 15% more tensile strength (compared to the best old
E4 series), better unsupported length due to improved vertical stop-dog system
5. New opening crossbar available for faster fitting/removal 385.X. Q
 6. Wide range of products for interior separation - New interior separation available for faster cable laying T423(A)
 7. NC "without camber" possible due to easy turning of the outer link without the need for reworking
 8. Crossbars for e-chain® can be removed on both sides
 9. Lid for e-tube can be swivelled and removed
 10. Wide plastic crossbars – cable-friendly