Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
       
     
    
	
    Series 350 - snap-open along outer radius
    1. Lateral glide surfaces for side mounted
2. operation
3. Double stop dog for long unsupported length
4. Integrated strain relief possible
5. Dirt-repellent, contoured exterior
Series 340 snap-open along the inner radius
can be combined with Series 350 snap-open
along the outer radius
6. Cable-friendly smooth interior
7. Large pins for long service life
8. Available with extender crossbars for large
hoses
    Inner widths Bi: 1.97 up to 9.84 (50 - 250 mm)
Bending radii R: 2.95 up to 11.81 (75 - 300 mm)
Pitch: 2.64 (67 mm) per link = 5 links/ft (15/m)