igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
2.2 in (56 mm)
Max. cable diameter
1.97 in (50 mm)

Opening principle
openable from outer radius
Inner width [Bi]
2.95 in (75 mm)
Bending radius [R]
19.69 in (500 mm)
Article structure & price calculation
Off-centre feedinfo
info
Total price
Does not include shipping chargesPrice upon request
Generally ships within 5-6 weeks
Parts list
(1)e-chain®
Part No. : 18840.07.500.0Price upon request
Series R18840, energy tube, fully closed, openable from both sidesApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: 18840-07-500-0igus-icon-lieferzeit18840.07.500.02.95 (75 mm)19.69 (500 mm)