Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
X-ray robot

Flexible cable carrier in a confined space for dynamic X-ray robots

The new system saves weight so there is less strain on the robot.

This newly developed X-ray robot presents a special challenge to energy chains. They had to be designed for numerous media, fit in a very tight space and must not restrict the robot’s range of movement. In this case, two opposite e-chains® of the twisterchain® series are used, which have been specially designed for circular movements. Since the robot is mounted on the ceiling, the twisterchain® is used with stationary upper run and moving lower run.

Buck Engineering & Consulting GmbH, Matthias Buck,
Reutlingen, Germany

Profile

  • What was needed: twisterchain®
  • Requirements: The cable guide had to have a low installation height and the smallest possible outer diameter. It also had to be able to carry a large number of different media.
  • Industry: medical equipment
  • Success for the customer: The twisterchain® allows all cables to be guided whilst the small installation space is maintained. The new system saves weight so there is less strain on the robot.
Learn more about medical technology
X-ray robot

Problem

A cable guide was to be developed for this medical X-ray system based on a robot. In addition to a robot for patient positioning, the X-ray robot is part of a complete system for cancer therapy using particle beams from Siemens. The robot hangs from the ceiling and guides an X-ray C-arm. The robot base frame was removed because ceiling height was limited. The X-ray components and the robot energy supply system were raised so that the robot's range of motion was not restricted, but the overall height was reduced to a minimum. Here it was important to ensure that the outer diameter was kept as small as possible so that there was no collision between the robot and the cable guide. The cable guide design had to accommodate a variety of media.

Solution

The pioneering approach was using a twisterchain® of type 4008.15.250/850, but not in the usual way (with stationary lower run and movable upper run). Because of the robot's ceiling mounting, the twisterchain® has a stationary upper run and moving lower run. Chain support for a rotation range of +/-100 degrees must therefore move along with the upper run. Another special feature is that two reverse chains are used. This allows all the necessary media lines to run through the cable guide. The number of media and cables exceeded the total weight the robot can carry, so the cable guide was designed to be self-supporting.
Learn more about twisterchain®

X-ray robot
X-ray robot
X-ray robot

Application Assistance

For further questions or product information, please contact:

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH