Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

silver vector 2012

Largest worldwide*

Sludge treatment

The largest plastic e-chain® in the world, the E4.350 as part of the Amoras project, is used for this application. It has an inner height of 35 centimetres and is available with inner widths up to 1,000 millimetres. Brackwater from the Port of Antwerp is routed into the large tanks and the sludge is suctioned off by pumps on the bridge for treatment. The pumps can be moved over the whole bridge length of 150 metres. The heavy hoses (approx. 100 kg per metre) have to be routed safely and protected from mechanical abrasion on the bridge. The entire plant is in use round the clock without having to be maintained.
 
Sereant, Joury Van Gijseghem, Antwerpen, Belgium

More on applied products here

2014 vector award home page



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH