180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Housing made from igumid G
Spherical ball made from highly wear-resistant iglide® L280 or iglide® R
Simple installation
Compensation for alignment errors
Universal corrosion resistance
Lightweight
Maintenance-free, self-lubricating
d1 [inch]: |
|
Part no. | d1 h10 |
dB | L Width | J | A1 Height of Plate |
AG Height total | N Mounting Holes h13 |
Max. Permisible Load in the Spherical Ball (lbs) |
Max. Permissible tensile strength force (lbs) |
||
---|---|---|---|---|---|---|---|---|---|---|---|
EFSI-03 | 0.19 | 0.551 | 0.984 | 0.699 | 0.177 | 0.311 | 0.126 | 45 | 225 | 7.04 USD | |
EFSI-04 | 0.25 | 0.551 | 0.984 | 0.699 | 0.177 | 0.343 | 0.126 | 45 | 225 | 7.47 USD | |
EFSI-05 | 0.313 | 0.709 | 1.299 | 0.866 | 0.217 | 0.413 | 0.169 | 90 | 315 | 8.00 USD | |
EFSI-06 | 0.375 | 0.866 | 1.496 | 1.024 | 0.256 | 0.484 | 0.209 | 112 | 450 | 8.89 USD | |
EFSI-07 | 0.437 | 0.984 | 1.575 | 1.102 | 0.276 | 0.52 | 0.209 | 135 | 562 | 11.51 USD | |
EFSI-08 | 0.5 | 0.984 | 1.575 | 1.102 | 0.276 | 0.52 | 0.209 | 135 | 562 | 13.74 USD | |
EFSI-10 | 0.625 | 1.26 | 2.047 | 1.417 | 0.354 | 0.654 | 0.252 | 281 | 719 | 15.55 USD | |
EFSI-12 | 0.75 | 1.575 | 2.559 | 1.772 | 0.433 | 0.787 | 0.331 | 427 | 899 | 27.47 USD | |
EFSI-16 | 1 | 1.909 | 2.913 | 2.047 | 0.551 | 0.965 | 0.331 | 585 | 1259 | 28.36 USD | |
EFSI-03-R | 0.19 | 0.551 | 0.984 | 0.699 | 0.177 | 0.311 | 0.126 | 45 | 225 | Upon request | |
EFSI-04-R | 0.25 | 0.551 | 0.984 | 0.699 | 0.177 | 0.343 | 0.126 | 45 | 225 | Upon request | |
EFSI-05-R | 0.313 | 0.709 | 1.299 | 0.866 | 0.217 | 0.413 | 0.169 | 90 | 315 | Upon request | |
EFSI-06-R | 0.375 | 0.866 | 1.496 | 1.024 | 0.256 | 0.484 | 0.209 | 112 | 450 | Upon request | |
EFSI-07-R | 0.437 | 0.984 | 1.575 | 1.102 | 0.276 | 0.52 | 0.209 | 135 | 562 | Upon request | |
EFSI-08-R | 0.5 | 0.984 | 1.575 | 1.102 | 0.276 | 0.52 | 0.209 | 135 | 562 | Upon request | |
EFSI-10-R | 0.625 | 1.26 | 2.047 | 1.417 | 0.354 | 0.654 | 0.252 | 281 | 719 | Upon request | |
EFSI-12-R | 0.75 | 1.575 | 2.559 | 1.772 | 0.433 | 0.787 | 0.331 | 427 | 899 | Upon request | |
EFSI-16-R | 1 | 1.909 | 2.913 | 2.047 | 0.551 | 0.965 | 0.331 | 585 | 1259 | 15.66 USD |