Plastic Bearings for Mini Excavator

This mini excavator moves with the aid of a rubber-crawler. In order to distribute its weight equally across the entire vehicle's base, track rollers simultaneously guide the rubber-crawler sideways.

The harsh working conditions for the excavator undercarriage mean the track rollers are vulnerable to damage. iglide® G300 plastic bushings replaced expensive, grooved ball bearings and substantially increased service life due to their greatly reduced susceptibility to dirt and humidity. This application has been running problem-free and without maintenance for four years.

iglide® G300 is generally recommended whenever an economical, all-round plastic bushing is required.

iglide® G300 withstands extremely high loads and works at low to medium surface speeds. Its maximum short-term temperature is +428°F and it will also function at temperatures as low as -40°F. Even though its compressive strength decreases with increasing temperatures, the permissible surface pressure at the maximum long-term temperature (266°F) still amounts to over 5,802 psi.

iglide® G300 bearings are also extremely resistant to chemicals.
Download the PDF version of this application story
Excavator with plastic bushings Track roller in the excavator undercarriage

Browse Applicable Products

iglide® G300 plain bearing

iglide® G300 sleeve bearing

  • Most popular iglide® material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
Shop now

Discuss your project with a bearings expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, learn more about how igus® can assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 965-2496 to discuss your project today!

Contact an igus® expert now



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH