Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Long service life

Plastic bushings for novel leather-splitting machine

A leading manufacturer of upholstery leathers uses a novel machine to split animal hides. The machine must be extremely accurate and have a long service life. A total of 239 iglide® plastic bushings and drylin® linear bearings are installed in the machine and operate despite the permanent humidity, residue alkalis, sulfide-containing hair-removal chemicals and aggressive proteins and fats. They are impervious to these demanding conditions and contribute to the long service life of the machine.

bearings on machine A total of 239 iglide® plastic bushings and drylin® linear bearings are installed in the machine.
plastic bearings The igus® bearings guarantee long service life.

More product information

More interesting applications from different industry areas

Useful Links