180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Maintenance-free
Lubrication free
High abrasion resistance
Low coefficients of friction
High media resistance
Long-term temperature resistance to 356°F
High pressfit force
FDA compatible
Material data iglide® A350 | ||
---|---|---|
Density | 1.44 g/cm3 | |
Color | blue | |
Max. moisture absorption at 74°F and 50% r.h.: | 0.6 weight-% | |
Max. water absorption | 1.9 weight-% | |
Max. long-term application temperature | 356°F | |
Max. short-term application temperature | 410°F | |
Min. application temperature | -148°F | |
Surface resistance | >1010Ω |
Part. No. | d1 | tolerance | d2 | b1 | |||
---|---|---|---|---|---|---|---|
Sleeve bearing | After pressfit in H7 | ||||||
[mm] | Min. | max. | [mm] | [mm] | |||
A350SM-1416-12 | Upon request | ||||||
A350SM-0405-04 | 4 | +0,010 | 5.5 | 4 | 2.74 USD | ||
A350SM-0405-06 | 4 | +0,010 | 5.5 | 6 | 2.74 USD | ||
A350SM-0507-05 | 5 | +0,010 | 7 | 5 | 2.74 USD | ||
A350SM-0507-10 | 5 | +0,010 | 7 | 10 | 2.86 USD | ||
A350SM-0608-06 | 6 | +0,013 | 8 | 6 | 3.49 USD | ||
A350SM-0608-08 | 6 | +0,013 | 8 | 8 | 2.86 USD | ||
A350SM-0608-10 | 6 | +0,013 | 8 | 10 | 2.99 USD | ||
A350SM-0810-08 | 8 | +0,013 | 10 | 8 | 3.61 USD | ||
A350SM-0810-10 | 8 | +0,013 | 10 | 10 | 3.73 USD | ||
A350SM-0810-12 | 8 | +0,013 | 10 | 12 | 3.73 USD | ||
A350SM-1012-08 | 10 | +0,016 | 12 | 8 | 3.61 USD | ||
A350SM-1012-10 | 10 | +0,016 | 12 | 10 | 3.86 USD | ||
A350SM-1012-12 | 10 | +0,016 | 12 | 12 | 3.86 USD | ||
A350SM-1012-15 | 10 | +0,016 | 12 | 15 | 3.98 USD | ||
A350SM-1012-20 | 10 | +0,016 | 12 | 20 | 4.23 USD | ||
A350SM-1214-10 | 12 | +0,016 | 14 | 10 | 4.48 USD | ||
A350SM-1214-12 | 12 | +0,016 | 14 | 12 | 4.23 USD | ||
A350SM-1214-15 | 12 | +0,016 | 14 | 15 | 4.73 USD | ||
A350SM-1214-20 | 12 | +0,016 | 14 | 20 | 5.10 USD | ||
A350SM-1315-10 | 13 | +0,016 | 15 | 10 | 7.09 USD | ||
A350SM-1315-20 | 13 | +0,016 | 15 | 20 | 5.68 USD | ||
A350SM-1416-15 | 14 | +0,016 | 16 | 15 | 5.34 USD | ||
A350SM-1416-20 | 14 | +0,016 | 16 | 20 | 5.90 USD | ||
A350SM-1416-25 | 14 | +0,016 | 16 | 25 | 6.09 USD | ||
A350SM-1517-15 | 15 | +0,016 | 17 | 15 | 5.90 USD | ||
A350SM-1517-20 | 15 | +0,016 | 17 | 20 | 6.09 USD | ||
A350SM-1517-25 | 15 | +0,016 | 17 | 25 | 7.38 USD | ||
A350SM-1618-15 | 16 | +0,016 | 18 | 15 | 4.98 USD | ||
A350SM-1618-20 | 16 | +0,016 | 18 | 20 | 6.79 USD | ||
A350SM-1618-25 | 16 | +0,016 | 18 | 25 | 6.60 USD | ||
A350SM-1820-15 | 18 | +0,020 | 20 | 15 | 6.34 USD | ||
A350SM-1820-20 | 18 | +0,020 | 20 | 20 | 6.47 USD | ||
A350SM-1820-25 | 18 | +0,020 | 20 | 25 | 8.06 USD | ||
A350SM-2023-10 | 20 | +0,020 | 23 | 10 | 4.63 USD | ||
A350SM-2023-15 | 20 | +0,020 | 23 | 15 | 10.53 USD | ||
A350SM-2023-20 | 20 | +0,020 | 23 | 20 | 6.47 USD | ||
A350SM-2023-25 | 20 | +0,020 | 23 | 25 | 13.44 USD | ||
A350SM-2023-30 | 20 | +0,020 | 23 | 30 | 6.50 USD | ||
A350SM-2225-15 | 22 | +0,020 | 25 | 15 | 5.22 USD | ||
A350SM-2225-20 | 22 | +0,020 | 25 | 20 | 5.75 USD | ||
A350SM-2225-25 | 22 | +0,020 | 25 | 25 | 14.10 USD | ||
A350SM-2225-30 | 22 | +0,020 | 25 | 30 | 5.53 USD | ||
A350SM-2427-15 | 24 | +0,020 | 27 | 15 | 5.37 USD | ||
A350SM-2427-20 | 24 | +0,020 | 27 | 20 | 13.06 USD | ||
A350SM-2427-25 | 24 | +0,020 | 27 | 25 | 6.50 USD | ||
A350SM-2427-30 | 24 | +0,020 | 27 | 30 | 14.65 USD | ||
A350SM-2428-30 | 24 | +0,020 | 28 | 30 | 8.28 USD | ||
A350SM-2528-15 | 25 | +0,020 | 28 | 15 | 5.37 USD | ||
A350SM-2528-20 | 25 | +0,020 | 28 | 20 | 5.97 USD | ||
A350SM-2528-25 | 25 | +0,020 | 28 | 25 | 13.46 USD | ||
A350SM-2528-30 | 25 | +0,020 | 28 | 30 | 15.06 USD | ||
A350SM-2832-20 | 28 | +0,020 | 32 | 20 | 15.20 USD | ||
A350SM-2832-25 | 28 | +0,020 | 32 | 25 | 17.58 USD | ||
A350SM-2832-30 | 28 | +0,020 | 32 | 30 | 20.04 USD | ||
A350SM-3034-20 | 30 | +0,025 | 34 | 20 | 7.62 USD | ||
A350SM-3034-25 | 30 | +0,025 | 34 | 25 | 18.44 USD | ||
A350SM-3034-30 | 30 | +0,025 | 34 | 30 | 20.96 USD | ||
A350SM-3034-40 | 30 | +0,025 | 34 | 40 | 26.14 USD | ||
A350SM-3236-20 | 32 | +0,025 | 36 | 20 | 16.52 USD | ||
A350SM-3236-30 | 32 | +0,025 | 36 | 30 | 15.45 USD | ||
A350SM-3236-40 | 32 | +0,025 | 36 | 40 | 19.77 USD | ||
A350SM-3539-20 | 35 | +0,025 | 39 | 20 | 11.12 USD | ||
A350SM-3539-30 | 35 | +0,025 | 39 | 30 | 30.98 USD | ||
A350SM-3539-40 | 35 | +0,025 | 39 | 40 | 36.95 USD | ||
A350SM-3539-50 | 35 | +0,025 | 39 | 50 | 15.92 USD | ||
A350SM-4044-20 | 40 | +0,025 | 44 | 20 | 26.67 USD | ||
A350SM-4044-30 | 40 | +0,025 | 44 | 30 | 41.93 USD | ||
A350SM-4044-40 | 40 | +0,025 | 44 | 40 | 40.13 USD | ||
A350SM-4044-50 | 40 | +0,025 | 44 | 50 | 46.90 USD | ||
A350SM-4550-20 | 45 | +0,025 | 50 | 20 | 32.37 USD | ||
A350SM-4550-30 | 45 | +0,025 | 50 | 30 | 15.98 USD | ||
A350SM-4550-40 | 45 | +0,025 | 50 | 40 | 51.47 USD | ||
A350SM-4550-50 | 45 | +0,025 | 50 | 50 | 61.03 USD | ||
A350SM-5055-20 | 50 | +0,030 | 55 | 20 | 34.36 USD | ||
A350SM-5055-30 | 50 | +0,030 | 55 | 30 | 16.98 USD | ||
A350SM-5055-40 | 50 | +0,030 | 55 | 40 | 20.43 USD | ||
A350SM-5055-50 | 50 | +0,030 | 55 | 50 | 66.06 USD | ||
A350SM-5055-60 | 50 | +0,030 | 55 | 60 | 27.33 USD |
Part. No. | d1 | tolerance | d2 | d3 | b1 | b2 | |||
---|---|---|---|---|---|---|---|---|---|
Flange bearing | After pressfit in H7 | ||||||||
[mm] | Min. | max. | [mm] | [mm] | [mm] | [mm] | |||
A350FM-0507-05 | 5 | +0,010 | 7 | 11 | 5 | 1 | 3.49 USD | ||
A350FM-0608-04 | 6 | +0,013 | 8 | 12 | 4 | 1 | 3.49 USD | ||
A350FM-0608-06 | 6 | +0,013 | 8 | 12 | 6 | 1 | 3.73 USD | ||
A350FM-0608-08 | 6 | +0,013 | 8 | 12 | 8 | 1 | 3.61 USD | ||
A350FM-0810-05 | 8 | +0,013 | 10 | 15 | 5.5 | 1 | 3.61 USD | ||
A350FM-0810-07 | 8 | +0,013 | 10 | 15 | 7.5 | 1 | 3.73 USD | ||
A350FM-0810-09 | 8 | +0,013 | 10 | 15 | 9.5 | 1 | 3.73 USD | ||
A350FM-0810-10 | 8 | +0,013 | 10 | 15 | 10 | 1 | 3.86 USD | ||
A350FM-1012-07 | 10 | +0,016 | 12 | 18 | 7 | 1 | 4.35 USD | ||
A350FM-1012-09 | 10 | +0,016 | 12 | 18 | 9 | 1 | 4.48 USD | ||
A350FM-1012-10 | 10 | +0,016 | 12 | 18 | 10 | 1 | 3.98 USD | ||
A350FM-1012-12 | 10 | +0,016 | 12 | 18 | 12 | 1 | 4.61 USD | ||
A350FM-1012-17 | 10 | +0,016 | 12 | 18 | 17 | 1 | 4.98 USD | ||
A350FM-1214-07 | 12 | +0,016 | 14 | 20 | 7 | 1 | 4.48 USD | ||
A350FM-1214-09 | 12 | +0,016 | 14 | 20 | 9 | 1 | 4.61 USD | ||
A350FM-1214-12 | 12 | +0,016 | 14 | 20 | 12 | 1 | 4.48 USD | ||
A350FM-1214-17 | 12 | +0,016 | 14 | 20 | 17 | 1 | 5.44 USD | ||
A350FM-1416-12 | 14 | +0,016 | 16 | 22 | 12 | 1 | 4.98 USD | ||
A350FM-1416-17 | 14 | +0,016 | 16 | 22 | 17 | 1 | 5.82 USD | ||
A350FM-1517-09 | 15 | +0,016 | 17 | 23 | 9 | 1 | 5.72 USD | ||
A350FM-1517-12 | 15 | +0,016 | 17 | 23 | 12 | 1 | 6.04 USD | ||
A350FM-1517-17 | 15 | +0,016 | 17 | 23 | 17 | 1 | 6.34 USD | ||
A350FM-1618-12 | 16 | +0,016 | 18 | 24 | 12 | 1 | 5.97 USD | ||
A350FM-1618-17 | 16 | +0,016 | 18 | 24 | 17 | 1 | 6.72 USD | ||
A350FM-1820-12 | 18 | +0,020 | 20 | 26 | 12 | 1 | 6.41 USD | ||
A350FM-1820-17 | 18 | +0,020 | 20 | 26 | 17 | 1 | 6.60 USD | ||
A350FM-1820-22 | 18 | +0,020 | 20 | 26 | 22 | 1 | 8.13 USD | ||
A350FM-2023-11 | 20 | +0,020 | 23 | 30 | 11.5 | 1.5 | 5.29 USD | ||
A350FM-2023-16 | 20 | +0,020 | 23 | 30 | 16.5 | 1.5 | 12.23 USD | ||
A350FM-2023-21 | 20 | +0,020 | 23 | 30 | 21.5 | 1.5 | 8.46 USD | ||
A350FM-2528-11 | 25 | +0,020 | 28 | 35 | 11.5 | 1.5 | 5.68 USD | ||
A350FM-2528-16 | 25 | +0,020 | 28 | 35 | 16.5 | 1.5 | 13.59 USD | ||
A350FM-2528-21 | 25 | +0,020 | 28 | 35 | 21.5 | 1.5 | 13.66 USD | ||
A350FM-3034-16 | 30 | +0,025 | 34 | 42 | 16 | 2 | 8.73 USD | ||
A350FM-3034-26 | 30 | +0,025 | 34 | 42 | 26 | 2 | 10.60 USD | ||
A350FM-3539-16 | 35 | +0,025 | 39 | 47 | 16 | 2 | 12.23 USD | ||
A350FM-3539-26 | 35 | +0,025 | 39 | 47 | 26 | 2 | 14.40 USD | ||
A350FM-4044-30 | 40 | +0,025 | 44 | 52 | 30 | 2 | 14.70 USD | ||
A350FM-4044-40 | 40 | +0,025 | 44 | 52 | 40 | 2 | 13.17 USD | ||
A350FM-4550-50 | 45 | +0,025 | 50 | 58 | 50 | 2 | 58.10 USD |