Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Versatile liner: the first iglide® tribo-tape

The tribo-tape liner from igus® can be used to line a variety of tribologically stressed surfaces and shapes to optimize transportation tasks, for machine beds, etc. With a thickness of 0.5 - 1 mm (+0.15 mm for tape with the adhesive back), the space requirement is very low. It is very easy to work with (the tape can be cut using scissors) and offers optional self-adhesive back on the liner which results in almost unlimited possibilities for use.

Self-lubricating and maintenance-free

Easy to cut

Adherent

Suitable for the smallest installation spaces

FDA-compliant (iglide® A160)

With or without self-adhesive back


Typical applications:Mechanical engineering, materials handling, fixture construction, installation technology, etc.

The iglide® tribo-tape liner is also available with a self-adhesive back for quick and easy installation. With a self-adhesive back, iglide® A160 / B160 / W160 can be used at temperatures up to 194 ºF and V400 up to 320 ºF.

 
iglide® V400 tribo-tape liner  
Product range:
A160  

Liner material: iglide® A160

Low coefficient of friction

Best wear-resistance

Up to 194°F

FDA-compliant


Compared to similar thin liners, the cost-effective iglide® A160 tape has a very high wear resistance.

Liner: iglide® tribo-tape A160

Delivery program:
Part No.:
Part Number Tribo-Tape thickness    
 A160T-5-100 0.71 Upon request 
 A160T-5-100-G 0.71 21.16 USD 
 A160T-0.5-500 0.5 Upon request 
 A160T0.5-500G1 0.71 Upon request 
 A160T-1.0-500 1 42.85 USD 
 A160T1.0-500G2 1.21 59.12 USD 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
tribo tape B180  

Liner material: iglide® B160

Extreme wear resistance

Low coefficients of friction

-40 °F to +194 °F


Especially where the iglide® tribo-tape is a visible part, the new black option now offers even more creative freedom. Furthermore the wear resistance compared to variants made of iglide® A160 has been improved once again.

Liner: iglide® Tribo-Tape B160

Part No.:
Order number Film width
[mm]
Film thickness
[mm]
   
 B160T-5-20 20 0.5 - Upon request 
 B160T-5-50 50 0.5 - Upon request 
 B160-T-005-0100-G 100 0.71 - Upon request 
 B160T-5-500 500 0.71 - Upon request 
 B160T-5-500G 500 0.71 - Upon request 
 B160T-10.0-120 500 0.5 - Upon request 
 B160T-10.0-120 500 1.21 - Upon request 
More about selected part:
3D-CAD Product page Sample request PDF Quote request Price list myCatalog
Tribo-tape W160  

Liner material: iglide® W160

Antibacterial

Low coefficients of friction

Easy to cut

Optional self-adhesive back

Standard width from stock

Individual widths from 20 to 500 mm


With its white color and UV-stabilized additives, the new iglide® W160 Tribo-Tape offers even more design freedom as a visual part. The anti-bacterial feature also offers advantages in areas like medical technology, where hygiene is critical.
Typical application areas:Mechanical engineering, plant construction, medical technology, shop construction

Liner: iglide® Tribo-Tape W160

Order number Film width
[mm]
Film thickness
[mm]
   
More about selected part:
myCatalog
Tribo tape v400  

Liner material: iglide® V400

Extremely wear resistant

Highly resistant to media

-40°F (-58°F without adhesive back) up to 320°F


Tests have shown the extremely wear-resistant and highly media and temperature-resistant iglide® V400 tape to be up to 10 times more wear resistant than special products for machine beds and the like.

Liner: iglide® tribo-tape V400

Delivery program:
Part No.:
Part Number Tribo-Tape thickness  
 V400T-5-120 0.5 55.86 USD 
 V400T-5-120G2 0.71 65.35 USD 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
Custom tribo-tape  

Custom design Tribo-Tape:

Whether as a specially tailored by-the-foot product or freely designed prefabricated parts: We produce your required product in desired width from our iglide® Tribo-Tape.

A160 tribo-tape liner wear

Wear rotating against stainless steel pin (1.4305) F= 7.8 lbs, v= 1.64 fpm
 
Y = Wear/mass decrease [mg/km]
 
A = polycarbonate (PC)
B = compound liner
C = polyetheretherketone (PEEK)
D = polyetheretherketone (PEEK) mod. 1
E = polyetheretherketone (PEEK) mod. 2
F = polyethylene terephthalate (PET)
G = iglide® A160

 
V400 tribo-tape liner wear

Wear rotating against stainless steel pin (1.4305) F= 7.8 lbs, v= 1.64 fpm
 
Y = Wear/mass decrease [mg/km]
 
A = iglide® V400
B = PTFE-bronze Compound

 
Ordering key:
Tribo-tape ordering key  


 
Options:
 
iglide® V400: up to +320°F
 
iglide® A160: up to +158°F
 
iglide® B160: up to +158°F

Technical data

General properties Unit iglide®
A160
iglide®
V400
iglide®
B160
iglide®
W160
Testing method
Density g/cm³ 1,0 1,51 1,0 0,95
Color blue white black white
Max. moisture absorption
at 73 °F / 50% r.h.
% weight 0,1 0,1 < 0,1 < 0,1 DIN 53495
Max. water absorption % weight 0,1 0,2 < 0,1 < 0,1
Coefficient of sliding friction, dynamic against steel µ 0,09 - 0,19 0,15 - 0,20 0,13 - 0,20 0,12 - 0,20
pv value, max. (dry) psi x fpm 7,800 14,000 7,800 7,800

Mechanical properties
Modulus of elasticity psi 166,938 652,700 123,600 115,900 DIN 53457
Tensile strength at 68 °F psi 2,756 13,780 2,031 2,031 DIN 53452
Compressive strength psi 5,366 6,817 5,366 5,366
Maximum recommended surface pressure (68°F) psi 2,176 6,527 1,595 1,450
Shore-D hardness 60 74 59 58 DIN 53505

Physical and thermal properties
Max. long-term application temperature
(with self-adhesive back)
°F +194

+320
(+338)

+194 +194
Max. short-term application temperature
(with self-adhesive back)
°F +212 +356
(+338)
+212 +212
Lower application temperature
(with self-adhesive back)
°F -58 (-4) -58 (-4) -58 (-4) -58 (-4)
Heat conductivity [W/m x K] 0,30 0,24 0,32 0,30 ASTM C 177
Coefficient of thermal expansion (at 73 °F) [K-1 x 10-5] 11 3 11 11 DIN 53752

Electrical properties
Specific contact resistance Ωcm > 1012 > 1012 > 1012 > 1012 DIN IEC 93
Surface resistance Ω > 1012 > 1012 > 1012 > 1012 DIN 53482


Chemical resistance iglide ® A160 iglide ® V400 iglide ® B160 iglide ® W160
Alcohol + + + +
Hydrocarbons + + + +
Greases, oils without additives + + + +
Fuels + to 0 + + to 0 + to 0
Diluted acids + + + +
Strong acids + + + +
Diluted alkaline + + + +
Strong alkaline + - + +
Radiation Resistance [Gy] up to 1 x 105 2 x 104 1 x 105 1 x 105
+ resistant 0 limited resistance – not resistant