180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
UV-stabilized
Long-term mechanical properties improved
Extremely wear-resistant
Friction and wear comparable to that of iglide® J
Available in all the standard dimensions of iglide® J upon request
General properties | |
---|---|
Density | 1.49 g/cm³ |
Color | black |
Max. moisture absorption at +73.4°F and 50% r.h. | 0.3% weight. |
Max. water absorption | 1.3% weight. |
Electrical properties | |
Specific volume resistance | > 1013 Ω cm |
Surface resistance | > 1012 Ω cm |
Mechanical properties | |
Shore-D hardness | 74 |
Max. recommended surface pressure | .005076 psi |
Thermal properties | |
Max. long-term application temperature | +194°F |
Max. short-term application temperature | +248°F |
Lower application temperature | -122°F |
Part No. | d1 | d1 tolerance | d2 | b1 h13 |
||
---|---|---|---|---|---|---|
JUVSM-0608-08 | 0.24 | +0.020 +0.068 | 0.31 | 0.31 | Upon request | |
JUVSM-0810-12 | 0.31 | +0.020 +0.068 | 0.39 | 0.47 | Upon request | |
JUVSM-1012-12 | 0.39 | +0.025 +0.083 | 0.47 | 0.47 | Upon request | |
JUVSM-1214-12 | 0.47 | +0.032 +0.102 | 0.55 | 0.47 | Upon request | |
JUVSM-1618-15 | 0.63 | +0.032 +0.102 | 0.71 | 0.59 | Upon request | |
JUVSM-2023-20 | 0.79 | +0.040 +0.124 | 0.91 | 0.79 | Upon request |
Part No. | d1 | d1 tolerance | d2 | d3 | b1 h13 |
b2 | ||
---|---|---|---|---|---|---|---|---|
JUVFM-0608-08 | 0.24 | +0.020 +0.068 | 0.31 | 0.47 | 0.31 | 0.04 | Upon request | |
JUVFM-0810-09 | 0.31 | +0.020 +0.068 | 0.39 | 0.59 | 0.37 | 0.04 | 2.87 USD | |
JUVFM-1012-12 | 0.39 | +0.025 +0.083 | 0.47 | 0.71 | 0.47 | 0.04 | Upon request | |
JUVFM-1214-12 | 0.47 | +0.032 +0.102 | 0.55 | 0.79 | 0.47 | 0.04 | Upon request | |
JUVFM-1618-17 | 0.63 | +0.032 +0.102 | 0.71 | 0.94 | 0.67 | 0.04 | Upon request | |
JUVFM-2023-21 | 0.79 | +0.040 +0.124 | 0.91 | 1.18 | 0.85 | 0.06 | 6.52 USD |
Monday to Friday from 8 am - 5 pm
24h