180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Self-Lubricating and maintenance free
Low coefficient of friction
Wear-resistant
Easy to cut and glue
Optional with adhesive back
Standard width from stock
Individual desired widths in continuous range from 20-500 mm
Part Number | ||
---|---|---|
A160-T-005-0020 | ||
A160-T-005-0020-G | ||
A160-T-005-0050 | ||
A160-T-005-0050-G | ||
A160T-5-100 | ||
A160T-5-100-G | ||
A160T-0.5-500 | ||
A160T0.5-500G1 | ||
A160T-1.0-500 | ||
A160T1.0-500G2 |
G1 = adhesive version up to +70 °C