180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
L max.: |
|
Order no. | Weight without stroke [kg] | Weight 100 mm stroke [kg] | Max. stroke length [mm] | A -0.3 | Al | H | E2 ±0.15 | l | hc | E3 ±0.15 | R ±0.15 | f | Individual price for base stroke 100 mm | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ZLW-0630-02-B-60-L (1) | 0.38 | 0.08 | 1000 | 54 | 60 | 31 | 45 | 144 | 13.5 | 51 | 30 | 3 | 257.78 USD | |
ZLW-0630-02-B-60-R (1) | 0.38 | 0.08 | 1000 | 54 | 60 | 31 | 45 | 144 | 13.5 | 51 | 30 | 3 | 257.78 USD | |
ZLW-0630-02-S-60-L (2) | 0.43 | 0.08 | 1000 | 54 | 60 | 31 | 45 | 144 | 13.5 | 51 | 30 | 3 | 485.41 USD | |
ZLW-0630-02-B-60-L/R (1) | 0.38 | 0.08 | 1000 | 54 | 60 | 31 | 45 | 144 | 13.5 | 51 | 30 | 3 | 274.73 USD | |
ZLW-0630-02-S-60-R (2) | 0.43 | 0.08 | 1000 | 54 | 60 | 31 | 45 | 144 | 13.5 | 51 | 30 | 3 | 485.41 USD | |
ZLW-0630-02-S-60-L/R (2) | 0.43 | 0.08 | 1000 | 54 | 60 | 31 | 45 | 144 | 13.5 | 51 | 30 | 3 | 502.36 USD | |
ZLW-0630-02-B-100-L (1) | 0.38 | 0.08 | 1000 | 54 | 100 | 31 | 45 | 144 | 13.5 | 87 | 30 | 3 | 228.43 USD | |
ZLW-0630-02-B-100-R (1) | 0.38 | 0.08 | 1000 | 54 | 100 | 31 | 45 | 144 | 13.5 | 87 | 30 | 3 | 228.43 USD | |
ZLW-0630-02-B-100-L/R (1) | 0.38 | 0.08 | 1000 | 54 | 100 | 31 | 45 | 144 | 13.5 | 87 | 30 | 3 | 233.11 USD | |
ZLW-0630-02-S-100-L (2) | 0.43 | 0.08 | 1000 | 54 | 100 | 31 | 45 | 144 | 13.5 | 87 | 30 | 3 | 485.41 USD | |
ZLW-0630-02-S-100-R (2) | 0.43 | 0.08 | 1000 | 54 | 100 | 31 | 45 | 144 | 13.5 | 87 | 30 | 3 | 485.41 USD | |
ZLW-0630-02-S-100-L/R (2) | 0.43 | 0.08 | 1000 | 54 | 100 | 31 | 45 | 144 | 13.5 | 87 | 30 | 3 | 502.36 USD |
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable
(2) Dimension X is cut-to-order
Order no. | lt ±0.3 | sg | ha | lz | l2 | d2 | X | E ±0.2 | AP -1 | LP | dp | n | nb | nw | nh | T1 ±0.25 | T2 ±0.25 | d |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ZLW-0630-02-B-60-L (1) | 42 | M4 | 14 | 20 | 20 | 10 | 40 | 52 | 15 | 5.5 | 5.2 | 9.5 | 4.3 | 7 | 20 | 21 | 3.2 | |
ZLW-0630-02-B-60-R (1) | 42 | M4 | 14 | 20 | 20 | 10 | 40 | 52 | 15 | 5.5 | 5.2 | 9.5 | 4.3 | 7 | 20 | 21 | 3.2 | |
ZLW-0630-02-S-60-L (2) | 42 | M4 | 14 | 20 | 20 | 8 | 40 | 52 | 15 | 5.5 | 5.2 | 9.5 | 4.3 | 7 | 20 | 21 | 3.2 | |
ZLW-0630-02-B-60-L/R (1) | 42 | M4 | 14 | 20 | 20 | 10 | 40 | 52 | 15 | 5.5 | 5.2 | 9.5 | 4.3 | 7 | 20 | 21 | 3.2 | |
ZLW-0630-02-S-60-R (2) | 42 | M4 | 14 | 20 | 20 | 8 | 40 | 52 | 15 | 5.5 | 5.2 | 9.5 | 4.3 | 7 | 20 | 21 | 3.2 | |
ZLW-0630-02-S-60-L/R (2) | 42 | M4 | 14 | 20 | 20 | 8 | 40 | 52 | 15 | 5.5 | 5.2 | 9.5 | 4.3 | 7 | 20 | 21 | 3.2 | |
ZLW-0630-02-B-100-L (1) | 42 | M4 | 14 | 20 | 20 | 10 | 40 | 52 | 15 | 5.5 | 5.2 | 9.5 | 4.3 | 7 | 20 | 21 | 3.2 | |
ZLW-0630-02-B-100-R (1) | 42 | M4 | 14 | 20 | 20 | 10 | 40 | 52 | 15 | 5.5 | 5.2 | 9.5 | 4.3 | 7 | 20 | 21 | 3.2 | |
ZLW-0630-02-B-100-L/R (1) | 42 | M4 | 14 | 20 | 20 | 10 | 40 | 52 | 15 | 5.5 | 5.2 | 9.5 | 4.3 | 7 | 20 | 21 | 3.2 | |
ZLW-0630-02-S-100-L (2) | 42 | M4 | 14 | 20 | 20 | 8 | 40 | 52 | 15 | 5.5 | 5.2 | 9.5 | 4.3 | 7 | 20 | 21 | 3.2 | |
ZLW-0630-02-S-100-R (2) | 42 | M4 | 14 | 20 | 20 | 8 | 40 | 52 | 15 | 5.5 | 5.2 | 9.5 | 4.3 | 7 | 20 | 21 | 3.2 | |
ZLW-0630-02-S-100-L/R (2) | 42 | M4 | 14 | 20 | 20 | 8 | 40 | 52 | 15 | 5.5 | 5.2 | 9.5 | 4.3 | 7 | 20 | 21 | 3.2 |
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable
(2) Dimension X is cut-to-order
Monday to Friday from 8 am - 5 pm
24h