Self-lubricating toothed belt axes

Dynamics in aluminum or stainless steel

Axis
Toothed belt axes in 3 center distances of 120/160/200 mm. As the axial spacing increases, the linear axis can absorb more torque. The new, modular linear axis impresses with improved dynamics and the ability to bear greater loads. The toothed belt axis is available in anodized aluminum or corrosion-resistant stainless steel.

Robust wide round belt

Central belt adjustment at the carriage

Based on self-lubricating drylin® W linear guide system

Product range:


Technical data

Part No. max.
stroke length
Transmission Tooth profile Toothed belt
material
Toothed belt
tension
[mm] [mm/rev] [N]
ZLW-20120-AL-02-S-200-H 3000 750 994.32 USD Add to shopping cart
ZLW-20120-ES-02-S-200-H 3000 750 3,783.32 USD Add to shopping cart
ZLW-20160-AL-02-S-200-H 3000 750 Upon request Add to shopping cart
ZLW-20160-ES-02-S-200-H 3000 750 Upon request Add to shopping cart
ZLW-20200-AL-02-S-200-H 3000 750 Upon request Add to shopping cart
ZLW-20200-ES-02-S-200-H 3000 750 4,091.42 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Part No. A Al H E2 E3 E4 C4 lt ha lz l d2
h7
ZLW-20120-AL-02-S-200-H 1 200 63 154 182 40 240 98 28.5 27 396 14 994.32 USD Add to shopping cart
ZLW-20120-ES-02-S-200-H 1 200 63 154 182 40 240 98 28.5 27 396 14 3,783.32 USD Add to shopping cart
ZLW-20160-AL-02-S-200-H 1 200 63 194 182 80 240 98 28.5 27 396 14 Upon request Add to shopping cart
ZLW-20160-ES-02-S-200-H 1 200 63 194 182 80 240 98 28.5 27 396 14 Upon request Add to shopping cart
ZLW-20200-AL-02-S-200-H 1 200 63 234 182 120 240 98 28.5 27 396 14 Upon request Add to shopping cart
ZLW-20200-ES-02-S-200-H 1 200 63 234 182 120 240 98 28.5 27 396 14 4,091.42 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
Part No. d3 g3 D K at lt2 lu V
For DIN912 - M6 [mm] [mm] [mm/rev]
ZLW-20120-AL-02-S-200-H 60 M5 20 M8 61 78 40 144 994.32 USD Add to shopping cart
ZLW-20120-ES-02-S-200-H 60 M5 20 M8 61 78 40 144 3,783.32 USD Add to shopping cart
ZLW-20160-AL-02-S-200-H 60 M5 20 M8 61 78 40 144 Upon request Add to shopping cart
ZLW-20160-ES-02-S-200-H 60 M5 20 M8 61 78 40 144 Upon request Add to shopping cart
ZLW-20200-AL-02-S-200-H 60 M5 20 M8 61 78 40 144 Upon request Add to shopping cart
ZLW-20200-ES-02-S-200-H 60 M5 20 M8 61 78 40 144 4,091.42 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

More information:


Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG