180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Order no. | Max. rail lengths | a | C4 | A3 | C5=C6 | h | h1 | K1* | ly | lz | Weight of rail | Price / m | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[L max.] | Min. | max. | [mm2] | [mm2] | [g/m] | |||||||||
NS-01-27 | 3000 | 27 | 60 | 0 | 20 | 20/49,5 | 9 | 1.1 | M4 | 6524 | 588 | 290 | 51.40 USD | |
NS-01-27S | 3000 | 27 | 0 | 0 | 0 | 9 | 1.1 | 0 | 6524 | 588 | 290 | 47.74 USD | ||
NS-01-27-AR | 3000 | 27 | 60 | 0 | 20 | 20/49,5 | 9 | 1.1 | M4 | 6524 | 588 | 290 | 57.86 USD |
For unbored rails please indicate "Unbored" in the remark.
* for cylinder screw with low head
Order no. | Designation | Weight of carriage | ||
---|---|---|---|---|
[g] | ||||
NW-12-27-80-LLZ | 25 | 8.48 USD | ||
NW-12-27-80-LLY | 25 | 10.91 USD | ||
NW-12-27-80-LLYZ | 25 | 8.48 USD |
Part No. | H | A | C | C1 | C2 | A2 | H2 | K2 | K3 | K4 | Sp min. | Dp Ø min. | Weight | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,35 | [g/m] | ||||||||||||||
NW-12-27-80-LLZ | 9.5 | 14 | 80 | 76 | 60 | 0 | 0 | M4 | 0 | 0 | 5 | 6.5 | 25 | 8.48 USD | |
NW-12-27-80-LLY | 9.5 | 14 | 80 | 76 | 60 | 0 | 0 | M4 | 0 | 0 | 5 | 6.5 | 25 | 10.91 USD | |
NW-12-27-80-LLYZ | 9.5 | 14 | 80 | 76 | 60 | 0 | 0 | M4 | 0 | 0 | 5 | 6.5 | 25 | 8.48 USD |
No floating bearing
2Floating bearing in z-direction
3Floating bearing in y-direction
4Floating bearing in yz-direction
Enter the required number of carriages.