Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Book scanner

Digitization and preservation of cultural heritage

A book scanner to digitize cultural heritage uses self-lubricating DryLin® trapezoidal lead screw nuts. The book scanner scans the originals to be scanned by placing these with the page to be scanned facing up. The page is illuminated from above, scanned and then transferred to a connected computer. Because of the lack of lubricants and its maintenance-free dry-running operation, an iglide® L280 custom nut with metallic M4 thread inserts is used in this book scanner.

Benefits of DryLin® trapezoidal lead screw nuts:

Self-Lubricating

Maintenance-free dry operation

Low noise

Low-priced

Scanner  
 
 
 
Go to applied products here
Other interesting products
More applications from different sectors can be found here.