180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Motorized e-chain® reel that spools a special igus® energy chain
Special energy chain with roller inserts, attached to the chain becomes the mobile SPO
The e-chain® with mobile SPO can be deployed with existing port equipment or a winch
The e-chain® protects and manage the cable not to lie exposed on the terminal
The system is fully integrated into the overall safety procedure
Can be connected to any stationary SPO
With hoist for handling heavy cables
Extended length of 164 -197 ft
Install mobile SPOs instead of stationary SPOs directly
Also possible in very constricted installation spaces
Extended length of 246-328 ft
Different vessel types can be connected at any time
Expensive medium-voltage cables are protected against abrasion and other outside influences
Easy handling and increased occupational safety: The mobile SPO is driven to the connection point, heavy
Cables do not have to be laboriously dragged to the stationary SPO on the quay
Increased safety, longer service life and lower costs