... innovative machine elements from igus®

evotech gmbh

3D printer manufacturer uses ready-to-install system solution

Whether in rapid prototyping or mass production - the 3D technology offers fascinating opportunities.

Everything from a single source: System solutions for the 3D printing industry

In addition, the igus® energy chains ensure the safe guidance of the connecting cables in the computer-controlled printing process. Due to their low installation height and narrow bending radii, the micro chain series for dynamic applications are especially suitable for tight installation spaces in 3D printers in every direction of movement. Like the linear plain bearings, the micro chain series also have a very low weight. The chainflex® control and motor cables guided therein are especially designed for continuously moving applications and prevent cable failures and thus guarantee a long service life for the 3D printer. Combined with motorized drylin® linear axes, which include motor flanges, couplings and drylin® E stepper and DC motors, igus® can supply a completely ready-to-mount operating unit from a single source. [EVO-tech GmbH]

3D printer with self-lubricating and maintenance-free plain bearings

In addition to the quiet operation, the quality of the objects produced is important for professional use. For example, lubricants can contaminate the raw material or the printed product. Made from high-performance plastic, the plain bearings from igus® dispense with lubrication due to the fully integrated solid lubricants. The risk of contamination is thus avoided. The dry operation also makes 3D printers maintenance-free and increase their operational reliability. For the moving components in 3D printers, factors such as acceleration and positioning accuracy play a role in the reproduction of the product detail. The smooth-running drylin® linear plain bearings and lead screw units can be used in both slow and high accelerations regardless of the travel path.
3D printer EVO-tech GmbH igus® uses the Evolizer for the 3D printing service.
(from l to r) Tom Krause (igus®), Markus Kaltenbrunner (EVO-tech GmbH), Michael Hornung (igus®)
3D printer EVO-tech GmbH Durable and smooth-running e-chain systems®
3D printer EVO-tech GmbH Ready-to-install drylin® SLW linear module for the height adjustment of the z-axis
3D printer EVO-tech GmbH Self-lubricating and low vibration drylin® R round shaft guides
 

Go to applied products here

Why SLW?

More applications from different sectors can be found here



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH