igus® products successfully used in industrial vehicles

Gabelstapler Forklift blades Ergonomic operation High load arm Seat adjustment Headrests Seat adjustment Camera and monitor Control panel

1. Forklift blades

2. Ergonomic operation

3. High load arm, steering column bearing, pedal

iglide® plate material

iglide® plate material

Self-lubricating and clean: install and forget about maintenance.
Curved linear rails

Curved linear rails

Variable bend direction , self-lubricating and customizable.
iglide® bearings

iglide® bearings

For high loads up to 36,259 psi, self-lubricating, maintenance-free and vibration-dampening.

4. Headrests

Headrests

5. Seat adjustment

Seat adjustment

6. Seat adjustment

Seat adjustment
drylin® W latching guides

drylin® W latching guides

Very lightweight, defined latching points and variable rail lengths.
e-chain® E2 micro

e-chain® E2 micro

High torsional resistance, cable-friendly interior, long service life due to large pins and very small bend radii and inner heights.
chainflex® M

chainflex® M

Low-cost, reliable cable for 5 million cycles with a 3 year guarantee.

7. Control panel

Monitor and control panel

8. Camera and monitor

Monitor and control panel

Desired cables

chainflex® cables for forklifts
chainflex® cables

chainflex® control cable

Durable, oil and UV resistant, and flame-retardant
chainflex® special cable

chainflex® special cable

Camera cable CFSPECIAL.182.045 withstands an extreme tensile strength of 630 pounds for smooth data transfer.
Desired cable

chainflex® custom cable

Your desired custom cable ... from 300 meters ... received in 3 weeks

Application examples

Forklift

This forklift now operates reliably.

chainflex® cables in Still order pickers

chainflex® cables are not only suitable for applications with energy chains but also with roller guides.

Forklift

This forklift is exposed to strokes and vibrations every day.

Forklift

chainflex® cables are ideally suited for twisting and rolling applications. They have a high tensile strength of up to 656 pounds. Cable jacket made of abrasion-resistant TPE.

More information:

Material handling solutions

Plastic, maintenance-free solutions for material handling industry


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH