Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Supply of the bucket-wheel reclaimer with igus® e-chain®

Gaozi coal-fired power plant, China

Industry: coal-fired power plant

e-chain®: Roller chain 4040CR.20.350.0

Travel: approx. 591 ft

Speed: 1.7 ft/s

Acceleration: 0.08 ft/s²

Filling: Crane: 6.3 lb/ft


Heavy dust, chains are used in trolley and crane travels, crane drive arranged in the counter direction.

Coal-fired power plant  
More on applied products here
More interesting applications from diverse areas can be found here.