Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Guide troughs - For long travels

Guide troughs are used in long travels according to chain type from 16–39.4 ft. They support the smooth low-friction operation of the igus® e-chain® and E-Tubes. The infeed point is at the center of the travel, and the e-chain® glides by itself on one half of the travel. For the other half, we recommend glide bars mounted in the trough, on which the e-chain® glides. igus® guide troughs have glide bars made of extremely abrasion-resistant plastic (exception RS – steel gliding partner).

Super-Aluminum guide trough

Basic version for general mechanical engineering. Heavy duty version for plant construction.

Material of the side parts: Aluminum
"Super aluminum" guide troughs - The igus® standard in guide troughs

Modular kit system in 2 versions - Basic and Heavy Duty

Very easy, universal assembly

Glide bars to protect from abrasion at high speeds

Corrosion-resistant, seawater-resistant aluminium profile

Flexible assembly - connects with support floor, independent from profile length and location of trough section interfaces

Connector - plastic with snap-on connection

Plastic glide bar made of highly molecular PE

Clamping shoe can be directly mounted on the subsurface or on C-profile - inside and outside.

Conductivity according to DIN EN 61537: Standard

Glide bars and insertable rubber profile to minimize running noise

Bracket for a secure hold even in rough operation

Fixed-end module enables the fast and simple fastening of the fixed end of the e-chains® on the super aluminum trough without drilling

Super-Aluminium  
 
 

970-30-SL / 970-31-SL

Outer height of trough side plate: 3.03 (77 mm)
For igus® e-chains® Series:
E2: 10, B15
Zipper: 15, R15

970-30-SL / 970-32-SL

Outer height of trough side plate: 3.03 (77 mm)
For igus® e-chains® Series:
E2: 1500
E4: E4.21

971-30-SL / 971-31-SL

Outer height of trough side part: 3.43 (87 mm
For igus® e-chain® Series:
E2/000: 2400, 2450, 2480, 2500
E2 medium: 20, 25, 200, 240, 250, 255
E6: E6.29, R6.29

972-02-30-SL / 972-02-31-SL

Outer height of trough side plate: 3.43 (87 mm)
For igus® e-chains® Series:
E4: E4.28, R4.28, 220, R760
E6: E6.35

972-30-SL / 972-31-SL

Outer height of trough side part: 4.61 (117 mm)
For igus® e-chain® Series:
E4/00: 280, 290, R770
E4/4: 2828, 2928, R7728
E4/0: 28, 29, R77
E6: E6.40

972-30-SL / 972-32-SL

Outer height of trough side part: 4.61 (117 mm)
For igus® e-chain® Series:
E2/000: 2600, 2650, 2680, 2700
E2 Tube: R58
E2 medium: 26, 27i, 27

973-30-SL / 973-31-SL

Outer height of trough side part: 5.67 (144 mm)
For igus® e-chain® Series:
E2/000: 3400, 3450, 3480, 3500
E2 Tube: R68
E2 medium: 340, 350, 30, 35, 36
E4/00: 380, 390, R780
E4/4: 3838, 3938, R7838
E6: E6.52, R6.52

974-30-SL / 974-31-SL

Outer height of trough side part: 7.24 (184 mm)
For igus® e-chain® Series:
E4/00: 400, 410, R880
E4/4: 4040, 4140, R8840
E4/light: 14040, 14140, R18840, 14240, 14340
E4/light old: 140, 141, R188
E4/0: 40, 41, R88
E6: E6.62

974-30-SL-HD / 974-31-SL-HD

"Heavy Duty" version
Outer height of trough side plate: 7.24 (184 mm)
For igus® e-chains® Series:
E4: 4040HD, R8840HD

975-30-SL / 975-31-SL

Outer height of trough side plate: 7.24 (184 mm)
For igus® e-chains® Series:
E4: E4.80, H4.80, R4.80, 5050, 5150, R9850, 15050, 15150, R19850 E6: 6.80

975-30-SL-HD / 975-31-SL-HD

"Heavy Duty" version
Outer height of trough side plate: 7.24 (184 mm)
For igus® e-chains® Series:
E4: 5050HD, R9850HD

Fixed end module/clamp

Fixed end module for Aluminum SuperTrough
Fast installation
No drilling necessary

Steel guide troughs

For specially rugged plant construction.

Material of the side parts: Galvanized steel / stainless steel on request

Steel guide troughs  
Special feature: Guide troughs made of steel - very stable and rugged for heavy machinery

Very stable and rugged steel guide trough

Simple assembly with installation kits for butt joints and fastening to the support floor

Simple fastening directly on the C-profile floor

Large 2-piece selection, adjustable to the chain width

Available in galvanized steel and stainless steel (materials: 1.4301, 14404, 14571)

Glide bars are made of highly molecular PE

Side plates are mounted with corresponding clearance and fastened on the support floor

The fixed end module enables fast and easy assembly without drilling

Conductivity according to DIN EN 61537: Standard

Installation video for steel guide troughs

 

90-30 / 90-31

Outer height of trough side plate: 18.9 (480 mm)
For igus® e-chains® Series:
E4/00: 800, 840

92-30 / 92-31

Outer height of trough side part: 2.76 (70 mm)
For igus® e-chain® Series:
E2/000: 2400, 2450, 2480, 2500
E2 medium: 200, 240, 250, 255
E6: E6.29, R6.29

93-30 / 93-31

Outer height of trough side part: 5.12 (130 mm)
For igus® e-chain® Series:
E2/000: 3400, 3450, 3480, 3500
E2 Tube: R68
E2 medium: 340, 350
E4/00: 380, 390, R780
E4/4: 3838, 3938, R7838
E6: E6.52, R6.52

94-30 / 94-31

Outer height of trough side part: 6.69 (170 mm)
For igus® e-chain® Series:
E4/00: 400, 410, R880
E4/4: 4040, 4140, R8840
E4/light: 14040, 14140, 14240, 14340
E4/light old: 140, 141, 188, 142, 143
E4/0: 40, 41, R88
E6: E6.62

95-30 / 95-31

Outer height of trough side part: 3.94 (100 mm)
For igus® e-chain® Series:
E2/000: 2600, 2650, 2680, 2700
E2 Tube: R58
E2 medium: 26, 27i, 27

96-30 / 96-31

Outer height of trough side part: 8.66 (220 mm)
For igus® e-chain® Series:
E4/4: 5050, 5150, R9850
E4/light: 15050, 15150, R19850
E4/light old: 150, 151, R198
E4/0: 50, 51, R98
E6: E6.80, E6.80L

97-30 / 97-31

Outer height of trough side part: 5.12 (130 mm)
For igus® e-chain® Series:
E4/00: 280, 290, R770
E4/4: 2828, 2928, R7728
E4/0: 28, 29, R77

98-30 / 98-31

Outer height of trough side part: 11.81 (300 mm)
For igus® e-chain® Series:
E4/00: 600, 601, R608, 640
E4/light: 1640, R1608

99-30 / 99-31

Outer height of trough side part: 5.12 (130 mm)
For igus® e-chain® Series:
E4/00: 220, R670
E4/0: 22, 23, R76

91-10 - 91-50

Outer height of trough side part: 1.89 (48 mm)
For igus® e-chain® Series:
E2 mini: 10, 15, B15

Tubular trough RS system

Permits light and dirt to pass through

The igus® tubular trough is an easy to assemble, cost-effective trough system for applications with low mechanical stressing, speeds up to 6.56 ft/s, and travel distances up to 164 ft.

For applications with dirt, chip and abrasion exposure - waste products simply fall through the gaps

No adjusting of the correct width since the matching spacers are included

The tubes are available in galvanized steel or plastic

rs  

92-70 / 92-71

Outer height of trough side part: 3.54 (90 mm)
For igus® e-chain® Series:
E2/000: 2400, 2450, 2480, 2500
E2 medium: 200, 240, 250, 255
E6: E6.29, R6.29

93-70 / 93-71

Outer height of trough side part: 5.75 (146 mm)
For igus® e-chain® Series:
E2/000: 3400, 3450, 3480, 3500
E2 medium: 340, 350
E6: E6.52, R6.52 (without distance plate)

95-70 / 95-71

Outer height of trough side part: 4.97 (126.3) mm
For igus® e-chain® Series:
E2/000: 2600, 2650, 2680, 2700
E2 medium: 26, 27i, 27

Insert trough system

Very simple and cost efficient version.

igus® insert troughs are an easy to assemble, space-saving, cost-effective trough system for applications with lengths up to 164 ft.

Smaller than conventional troughs

Easy and fast assembly

Permanently set inner width with spacer plates

Cumbersome adjustments of lateral clearance is eliminated

No sharp metal edges in the interior, since these are concealed by fasteners

Slim trough parts made of galvanized steel (stainless steel on request)

Sp  

91-930

Outer height of trough side part: 2.18 (55.5 mm)
For igus® e-chain® Series:
E2 medium: 10, 15

92-930

Outer height of trough side part: 3.02 (76.6 mm)
For igus® e-chain® Series:
E2/000: 2400, 2450, 2480, 2500
E2 medium: 200, 240, 250, 255
E6: E6.29, R6.29 (without distance plate)

93-930

Outer height of trough side part: 5.46 (138.6 mm)
For igus® e-chain® Series:
E2/000: 3400, 3450, 3480, 3500
E2 medium: 340, 350
E6: E6.52, R6.52

95-930

Outer height of trough side part: 4.97 (126.3 mm)
For igus® e-chain® Series:
E2/000: 2600, 2650, 2680, 2700
E2 medium: 26, 27i, 27

Laying troughs Type 01/02

Simple attachment options for your machine on profiles or wall brackets.

 

Super-aluminum support tray

The support tray in the design of our super-aluminum trough.

Aluminium support tray