Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Cable Carrier for Indoor crane in a power plant

Smooth operation despite extreme dirt accumulation

Industry: Garbage cranes in power plant

energy chain: 5050R.40.250.S10.0

Travel: 307 ft

Speed: 5 ft/s

Acceleration: 1.6 ft/s2

Load: 27 lbs/ft


The energy chain cable carrier supplies a waste-to-energy crane in this power plant and is exposed to extreme, abrasive dirt as a result.

cable carrier for power plant energy supply  
More product information
More applications from different industries