180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
e-chain® weight (E4.42.200.250.0) | 2.72 kg/m |
Filling with 3 motor cables CF30 and 1 control cable CF5 | 5.86kg/m |
Chain length | axial feed, 30m (equates to 60m travel distance) |
Coefficient of friction µ | 0.3 |
Acceleration a | 2 m/s² |
Speed v | 4 m/s |
Mass of e-chain system® | 257.4 kg |
Necessary pull/thrust force to move the e-chain system® |
1272.3 N |
Necessary max. power to move the e-chain system® | 5.09 kW |
Reduction in the power required | approx. 17% |