180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
The cable drum without slip ring
For extraction lengths to 2,000 mm
Different media (power, data, FOC, air, liquids) can be routed together in one system.
Energy supply in all directions
Easy replacement and extension of the filling
Space saving and almost "invisible"
Max. deployment and retract speed: 1 m/s
Very light-weight design made from aluminum
Max. speed | 1 m/s |
Max. acceleration | 2 m/s2 |
Max. lateral speed | 1 m/s |
Max. lateral speed | 1 m/s2 (radial) 0.25 m/s2 (axial) |
Part no. | Expansion length | Weight | ||
---|---|---|---|---|
[mm] | [kg] | |||
SP1-240-2000-01-L-0 | 78.74 | 3.3 | 918.06 USD | |
SP1-240-2000-01-R-0 | 78.74 | 3.3 | 918.06 USD |