180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
For support of the lower run
Complete system, ready to install
High wear resistance
No more costly self-made designs
Fits many different chain widths
Easy installation onto your machine, on profiles or wall-mount brackets
Standard in lengths of 3.28 or 6.56 ft
Part No. | Width | BRa
[mm] |
BRi
[mm] |
||
---|---|---|---|---|---|
S9.010/011.05.xxxx*.0 | .05 / .050 | 89 | 80 | Inquiry | |
S9.010/011.07.xxxx*.0 | .07 / .070 | 114 | 105 | Inquiry | |
S9.010/011.10.xxxx*.0 | .10 / .100 | 139 | 130 | Inquiry | |
S9.010/011.15.xxxx*.0 | .15 / .150 | 185 | 175 | Inquiry | |
S9.020/021.10.xxxx*.0 | .10 / .100 | 167 | 156 | Inquiry | |
S9.020/021.15.xxxx*.0 | .15 / .150 | 217 | 206 | Inquiry | |
S9.020/021.20.xxxx*.0 | .20 / .200 | 267 | 256 | Inquiry | |
S9.020/021.25.xxxx*.0 | .25 / .250 | 317 | 306 | Inquiry | |
* length 1000 oder 2000 mm | |||||
For following series available:
E2/000 series, E4.1 series, E4/4 series, E4/00 series, E4/light series and E6 series |