180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
74 mm shaft distance
Reduced clearance at the point of attack
Good torque support
Low profile installation height of 45 mm
Self-lubricating
Can be combined with stepper and DC motors
Motor flange, coupling, initiator available
Order no. | Weight without stroke [kg] | Weight 100 mm stroke [kg] | Max. stroke length [mm] |
A | AI | H | E2 | E3 | I | R | f | It | sg | ha | hc | Iz | I2 | d2 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | ±0,15 | ±0.15 | ±0,15 | ±0,3 | h9 | |||||||||||||||
ZLW-1080-02-S-100-L (1) | 1.1 | 1.3 | 2000 | 107 | 100 | 45 | 94 | 87 | 204 | 74 | 1 | 52 | M6 | 22 | 0 | 27 | 12 | 10 | 560.10 USD | |
ZLW-1080-02-S-100-R (1) | 1.1 | 1.3 | 2000 | 107 | 100 | 45 | 94 | 87 | 204 | 74 | 1 | 52 | M6 | 22 | 0 | 27 | 12 | 10 | 560.10 USD | |
ZLW-1080-02-S-100-L/R (1) | 1.1 | 1.3 | 2000 | 107 | 100 | 45 | 94 | 87 | 204 | 74 | 1 | 52 | M6 | 22 | 0 | 27 | 12 | 10 | 579.88 USD |
(1) Dimension X is cut-to-order
Order number | E | Lp | dp | T1 | T2 | d | ||
---|---|---|---|---|---|---|---|---|
±0.2 | ±0.25 | ±0.25 | ||||||
ZLW-1080-02-S-100-L (1) | 94 | 40 | 6.4 | 36 | 26.5 | M6 | 560.10 USD | |
ZLW-1080-02-S-100-R (1) | 94 | 40 | 6.4 | 36 | 26.5 | M6 | 560.10 USD | |
ZLW-1080-02-S-100-L/R (1) | 94 | 40 | 6.4 | 36 | 26.5 | M6 | 579.88 USD |
(1) Dimension X is cut-to-order