drylin® E lead screw stepper motor, stranded wires with JST connector and encoder, NEMA24

MOT-AN-S-060-035-060-L-C-AAAC product image
igus-icon-lupe
MOT-AN-S-060-035-060-L-C-AAAC product image
igus-icon-lupe
MOT-AN-S-060-035-060-L-C-AAAC technical drawing
igus-icon-lupe
MOT-AN-S-060-035-060-L-C-AAAC technical drawing
igus-icon-lupe
1 from 4
drylin® E lead screw stepper motor, stranded wires with JST connector and encoder, NEMA24
drylin® E lead screw stepper motor, stranded wires with JST connector and encoder, NEMA24
drylin® E lead screw stepper motor, stranded wires with JST connector and encoder, NEMA24
drylin® E lead screw stepper motor, stranded wires with JST connector and encoder, NEMA24
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA 24 / flange dimension 60 mm
  • Protection class: IP40
  • Holding torque: 3.50 Nm
  • Nominal current: 4.20 A
  • Motor connections: stranded wires with JST connector, encoder with JST connector
igus-icon-lieferzeit-dotMOT-AN-S-060-035-060-L-C-AAAC

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h