Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

D3 drive motor controller for DC motors

We are excited to share the new DC-Motor Control System designed to be used with or without higher level controls. The following is a step-by-step guide to get your igus actuator moving with the new D3, DC controller.
Benefits:
  • Simple automation directly at the control system without software and/or PC
  • Operation with limit switch or via power consumption
  • Left/right operation and speed control directly on the housing
  • Option for external switches/joysticks
  • Various modes of operation, tip operation and continuous operation
  • Various adjustable acceleration ramps
  • Power supply via 24 V / 2.5 A
Shop D3 drive controller for DC motors

Shop D3 motor controller:

Product range:


Accessories: Top hat rail adapter

Order number    
Ready to ship within 12 working days AK-DCCON-D3-0001 21.33 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Accessories: Initiator kits

Order number    
Ready to ship in 24 hours INI-AB-I-025-B-AA 68.13 USD Add to shopping cart
Ready to ship in 24 hours INI-AC-F-025-I-AA 7.89 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Technical Downloads:

Dimensions of the drive D3
CAD data of the drive D3
Operating Instructions of the drive D3

Ready to ship in 24 hours
Ready to ship within 12 working days

Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH