180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Comply with the requirements of the FDA
For application up to +356°F
For medium till high loads
Equally well-suited for rotations and oscillating applications
General features | iglide® A350 |
---|---|
Density | 1,42 g/cm3 |
Color | blue |
Moisture absorption at 73 °F and 50 %r.h. |
0,6 weight-% |
Max. water absorption | 1,9 weight-% |
Physical and thermal properties |
iglide® A350 |
---|---|
Max. long term application temperature |
+356 °F |
Max. short term application temperature |
+410 °F |
Minimum application temperature | –212 °F |
Mechanical properties | iglide® A350 |
---|---|
Max. permissible static surface pressure (+68 °F) |
8,702 psi |
Shore D-hardness | 76 |
Electrical properties | iglide® A350 |
---|---|
Surface resistance | > 1011 Ω |
Order number | Thickness | Dimensions | ||
---|---|---|---|---|
A350P100061015 | 0.59 | 1000x610 | 2,342.11 USD | |
A350P50061015 | 0.59 | 500x610 | 1,188.04 USD | |
A350P50030015 | 0.59 | 500x300 | 592.89 USD | |
A350P100061020 | 0.79 | 1000x610 | 3,122.81 USD | |
A350P50061020 | 0.79 | 500x610 | 1,578.36 USD | |
A350P50030020 | 0.79 | 500x300 | 784.87 USD | |
A350P100061025 | 0.98 | 1000x610 | 3,903.52 USD | |
A350P100061030 | 1.18 | 1000x610 | Upon request | |
A350P50061025 | 0.98 | 500x610 | 2,004.87 USD | |
A350P50061030 | 1.18 | 500x610 | Upon request | |
A350P50030030 | 1.18 | 500x300 | 1,516.30 USD | |
A350P50030025 | 0.98 | 500x300 | 976.83 USD |