xiros® guide roller, clear anodised aluminium tube

BBT-AC20-606-B180-30-ES product image
igus-icon-lupe
BBT-AC20-606-B180-30-ES technical drawing
igus-icon-lupe
1 from 2
BBT-AC20-606-B180-30-ES product image
BBT-AC20-606-B180-30-ES technical drawing
  • Cage material: Polyamid (PA) (installation size: 608 - 6003)
  • Cage material: xirodur B180 (installation size: 6004)
  • Roller material: aluminum 
  • Ball material: stainless steel 
  • Ring material: xirodur B180
igus-icon-lieferzeitBBT-AC20-606-B180-30-ES
formerly: BKA2006B3E
0.79 (20 mm)
0.24 (6 mm)
606

Contact Us

Questions or product information? Please contact:

Customer Service